??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIC 1B1-IT1A0-M30EI21-SM4A5A
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 1B1-IT1A0-M30EI21-SM4A5A
VERF
Availability
Available
BC
Order code
BIC0086
TC
Product identifier
BIC 1B1-IT1A0-M30EI21-SM4A5A
PX
Product view
57900_00
ICON
ROT
Rotation
W
Weight
0.227 Kg
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = IO-Link, Signal type = bi-directional, Transmission distance = 0...5 mm, Component = Base, Connection = Connector, M12x1-Male, 4-pin, Rated operating voltage Ue = 24 VDC, Housing material = Stainless steel, -, Dimension = Ø 30 x 85 mm, Ambient temperature = -5...70 °C, IP rating = IP67, Transfer rate = COM2 (38.4 kBaud), COM3 (230.4 kBaud), Diagnostic channel: COM2 (38.4 kBaud), Additive cycle time = 0 ms, Process data IN = 0…32 bytes, Diagnostic channel: 2 bytes, Process data OUT = 0…32 bytes, Diagnostic channel: 1 byte, SIO mode = no, Secondary features = Identification, Device Discovery, Operating Hours Counter, Boot Cycle Counter, Extreme Environment Status, Storage Usage Monitoring, Variant Configuration, Secondary features for condition monitoring = Vibration monitoring, Internal temperature monitoring
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.